Edmund Optics utilise des cookies pouroptimiser et améliorer les fonctionnalités et le contenu de notre site Web.Cliquez sur « OK » pour une expérience utilisateur complète. Vouspouvez obtenir des informations supplémentaires sur les cookies que nous utilisonsen cliquant sur le bouton « Détails ». Nous ne vendons PAS vosdonnées provenant des cookies marketing, nous les utilisons UNIQUEMENT pouraméliorer VOTRE expérience avec Edmund Optics.
Nous n'utilisons pas de cookies de ce type.
Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® Low Scatter Off-Axis Parabolic (OAP) Mirrors. Providing a surface figure of λ/8 RMS and a surface roughness of less than 50Å RMS, these precision mirrors are designed for low scatter in the visible spectrum. They are excellent when used for focusing, collimation, beam expansion, and optical testing systems such as MTF test benches. The EO OAP family has expanded from five models to more than 40 models, providing additional options and flexibility. Examples of these additional options include two new coatings, Protected Gold and UV Enhanced Aluminum, and a new size, ¼”, within the product family. The product family will continue ot expand in the upcoming months.
Designed to decrease scatter in the UV and VIS regions
TECHSPEC® Low Scatter Off-Axis Parabolic Mirrors precisely direct and focus incident collimated light at a specific angle, resulting in minimal scatter loss. Designed using a proprietary process that decreases scatter in the UV and visible region, each TECHSPEC® Low Scatter Off-Axis Parabolic Mirror undergoes a visual inspection with a HeNe laser to ensure low scatter. These aluminum 6061-T6 substrate mirrors are characterized with improved surface roughness (<50Å RMS) and surface figure (λ/8) when compared to standard off-axis parabolic mirrors. TECHSPEC® Low Scatter Off-Axis Parabolic Mirrors are in-stock and ready for immediate delivery.
About EO:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. EO designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. EO’s state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.
ou consulter les numéros d’autres pays
facile à utiliser
entrer les numéros de stock pour commencer
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
L'entreprise Edmund Optics GmbH en Allemagne agit comme un mandataire d'Edmund Optics Ltd au Royaume-Uni. Le titulaire du contrat est Edmund Optics Ltd au Royaume-Uni.